Gasket for Han-Compact Bulkhead mounting
Article No.: 09 12 000 9912 XL
Image is for illustration purposes only. Please refer to product description.
Gasket for Han-Compact Bulkhead mounting
Article No.: 09 12 000 9912 XL
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Flange gasket |
Description of the accessory | for bulkhead mounted plastic housings, straight |
Size | Han-Compact® |
---|
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Packaging size | 5,000 |
---|---|
Net weight | 0.5 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140191068 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next