DIN-Signal harbus64 Press-out tool 17 mm
Article No.: 02 99 000 0004
Image is for illustration purposes only. Please refer to product description.
DIN-Signal harbus64 Press-out tool 17 mm
Article No.: 02 99 000 0004
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Press-out tool |
Description of the tool | for har-bus 64® female connectors |
for 17 mm terminations |
ELV status | compliant |
---|---|
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 395 g |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140000629 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next