D SUB HD MA CRIMP SHELL 44P
Article No.: 09 56 300 5601
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | D-Sub |
Identification | High Density |
Element | Connector |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | D-Sub 3 |
Number of contacts | 44 |
Locking type | Fixing flange with feed through hole Ø 3.1 mm |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.14 ... 0.25 mm² |
---|---|
Conductor cross-section [AWG] | AWG 26 ... AWG 24 |
Wire outer diameter | ≤ 1.38 mm |
Clearance distance | ≥ 1 mm |
Creepage distance | ≥ 1 mm |
Insulation resistance | > 5 x 109 Ω |
Limiting temperature | -40 ... +85 °C |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP) |
---|---|
Shell: steel, nickel plated | |
Colour (insert) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | DIN 41652 |
---|
Packaging size | 100 |
---|---|
Net weight | 9.67 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140071711 |
ETIM | EC001136 |
eCl@ss | 27440214 D-Sub coupler |
Previous
Next