BCCTF-40GHz PCB AWG 28-32 (VPE 10)
Article No.: 20 82 999 0101
Image is for illustration purposes only. Please refer to product description.
BCCTF-40GHz PCB AWG 28-32 (VPE 10)
Article No.: 20 82 999 0101
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Series | HARTING BCCTF |
Type of tool | PCB |
Description of the tool | Spare part |
Conductor cross-section [AWG] | AWG 32 ... AWG 28 |
---|---|
Frequency | 40 GHz |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 2.2 g |
Country of origin | Germany |
European customs tariff number | 85340090 |
GTIN | 5713140279179 |
eCl@ss | 90909090 Interim classification (unspecified) |
Previous
Next