Han Q 8/0 - GS - Metal

Article No.: 19 12 008 0502


Configurable
ConfigurableHood

Han Q 8/0 - GS - Metal

Article No.: 19 12 008 0502

to see prices and availability.

0

Properties Overview

Hood for Han-Compact® half cable gland, for Han® Q 8/0 Crimp (max. 400 V), Han® Q17/0 and Han® Q Data RJ45 Size: Han-Compact® Single locking lever Side entry 1x M25 Material (hood/housing): Zinc die-cast Nickel plated

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Compact®
Type of hood/housing Hood
Description of hood/housing for Han-Compact® half cable gland
for Han® Q 8/0 Crimp (max. 400 V), Han® Q17/0 and Han® Q Data RJ45
Size Han-Compact®
Version Side entry
Cable entry 1x M25
Locking type Single locking lever
Field of application Hoods/Housings for higher EMC requirements
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Nickel plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 1
Net weight 159 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140124158
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next