Han M Base Surface LC 2 Levers 2xM20

Article No.: 19 37 010 1270


Configurable
ConfigurableSurface mounted housing

Han M Base Surface LC 2 Levers 2xM20

Article No.: 19 37 010 1270

to see prices and availability.

0

Properties Overview

Surface mounted housing Size: 10 B Low construction Double locking lever Stainless steel Side entry 2x M20 Material (hood/housing): Aluminium die-cast Powder-coated RAL 9005 (jet black) Material (seal): FPM

Product Details


Category Hoods/Housings
Series of hoods/housings Han® M
Type of hood/housing Surface mounted housing
Type Low construction
Size 10 B
Version Side entry
Cable entry 2x M20
Locking type Double locking lever
Field of application Hoods/housings for rough environments
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) FPM
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Packaging size 1
Net weight 243 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140128637
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next