Han B Hood Top Entry 2reels 2xM25

Article No.: 19 30 016 0456


Configurable
ConfigurableHood

Han B Hood Top Entry 2reels 2xM25

Article No.: 19 30 016 0456

to see prices and availability.

0

Properties Overview

Hood Size: 16 B High construction Single locking lever Top entry 2x M25 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)

Product Details


Category Hoods/Housings
Series of hoods/housings Han® B
Type of hood/housing Hood
Type High construction
Size 16 B
Version Top entry
Cable entry 2x M25
Locking type Single locking lever
Field of application Standard hoods/housings for industrial connectors
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP66
IP67
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Approvals CE
DNV GL
Packaging size 1
Net weight 21 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140164864
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next