Han B Base Panel 1 Lever without cover

Article No.: 09 30 048 0302


Bulkhead mounted housing

Han B Base Panel 1 Lever without cover

Article No.: 09 30 048 0302

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing O-ring seal Size: 48 B Low construction Single locking lever Stainless steel Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han® B
Type of hood/housing Bulkhead mounted housing
Description of hood/housing O-ring seal
Type Low construction
Size 48 B
Locking type Single locking lever
Field of application Standard hoods/housings for industrial connectors
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
Material (seal) NBR
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Packaging size 1
Net weight 480 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140048317
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next