Han 6HvE-gs-M25

Article No.: 19 34 006 0521


Configurable
ConfigurableHood

Han 6HvE-gs-M25

Article No.: 19 34 006 0521

to see prices and availability.

0

Properties Overview

Hood Size: 16 B Low construction Double locking lever Side entry 1x M25 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)

Product Details


Category Hoods/Housings
Series of hoods/housings Han Hv E®
Type of hood/housing Hood
Type Low construction
Size 16 B
Version Side entry
Cable entry 1x M25
Locking type Double locking lever
Field of application Special hoods/housings for Han Hv E® screw terminal
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
Approvals CE
DNV GL
Packaging size 1
Net weight 200 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140128194
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next