Han 6EMC/B-HBM-Rear Fit-SL

Article No.: 09 62 806 0315


NewConfigurable
NewConfigurableBulkhead mounted housing

Han 6EMC/B-HBM-Rear Fit-SL

Article No.: 09 62 806 0315

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing External seal, Rear mounting Size: 6 B Low construction Single locking lever Polycarbonate (PC), Stainless steel Material (hood/housing): Aluminium die-cast Uncoated Unpainted Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han® EMC/B
Type of hood/housing Bulkhead mounted housing
Description of hood/housing External seal
Rear mounting
Type Low construction
Size 6 B
Locking type Single locking lever
Han-Easy Lock<sup>®</sup> Yes
Field of application Hoods/Housings for higher EMC requirements
Pack contents Mounting frame is included within the delivery
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP66
Type rating acc. to UL 50 / UL 50E 4
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
Material (seal) NBR
Material (locking) Polycarbonate (PC)
Stainless steel
Colour (locking) RAL 7037 (dust grey)
Material (accessories) Polyamide (PA)
Stainless steel
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 1
Net weight 89.5 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140171596
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next