Han 3A-HSM-SL-M20, black

Article No.: 19 20 003 1257


New
NewSurface mounted housing

Han 3A-HSM-SL-M20, black

Article No.: 19 20 003 1257

to see prices and availability.

0

Properties Overview

Surface mounted housing Bottom closed Size: 3 A Single locking lever Steel Top entry 1x M20 Material (hood/housing): Zinc die-cast Powder-coated Black

Product Details


Category Hoods/Housings
Series of hoods/housings Han A®
Type of hood/housing Surface mounted housing
Description of hood/housing Bottom closed
Size 3 A
Version Top entry
Cable entry 1x M20
Locking type Single locking lever
Field of application Standard Hoods/housings for industrial applications
Pack contents Please order seal screw separately.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) Black
Material (locking) Steel
Surface (locking) Zinc plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
UL / CSA UL 1977 ECBT2.E235076
Approvals CE
DNV GL
Packaging size 10
Net weight 83 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140164093
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next