Han 24B Easy Hood - gs

Article No.: 11 30 024 0520


Configurable
ConfigurableHood

Han 24B Easy Hood - gs

Article No.: 11 30 024 0520

to see prices and availability.

0

Properties Overview

Hood Size: 24 B Double locking lever Side entry 1x Integrated Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)

Product Details


Category Hoods/Housings
Series of hoods/housings Han® Easy Hood
Type of hood/housing Hood
Size 24 B
Version Side entry
Cable entry 1x Integrated
Locking type Double locking lever
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP54
Type rating acc. to UL 50 / UL 50E 4
4X
12
Cable diameter 20 ... 34 mm
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Approvals DNV GL
Packaging size 1
Net weight 480 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140110830
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next