Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Specifications and approvals | ||
---|---|---|
Railway classification | F1/I2 acc. to NFF 16-101/102 | F1/I2 acc. to NFF 16-101/102 |
Technical characteristics | ||
PCB thickness | 4.6 mm ±0.3 | 5.8 mm ±0.3 |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Identification | ||
Type of accessory | Pin shroud | Pin shroud |
Category | Accessories | Accessories |
Series | har-bus@ 64 | har-bus@ 64 |
Material properties | ||
China RoHS | e | e |
ELV status | compliant | compliant |
Material (accessories) | Thermoplastic | Thermoplastic |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Colour (accessories) | RAL 7032 (pebble grey) | RAL 7032 (pebble grey) |
Commercial data | ||
eCl@ss | 27440292 Connector component (accessories) | 27440292 Connector component (accessories) |
Net weight | 6.7 g | 6.548 g |
GTIN | 5713140000537 | 5713140000551 |
ETIM | EC002943 | EC002943 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 100 | 100 |