Button cap green
Article No.: 09 45 453 1602
Image is for illustration purposes only. Please refer to product description.
Button cap green
Article No.: 09 45 453 1602
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Operator interfaces |
---|---|
Series | har-button |
Type of accessory | Button cap |
Description of the accessory | Flat assembly |
Diameter of the mounting hole | 22.3 mm |
---|
Colour (accessories) | Green |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 10 |
---|---|
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140449329 |
5713140449336 | |
ETIM | EC002040 |
eCl@ss | 27371207 Protective cover for command devices |
Previous
Next