Han Protect 3A HTE M12 4/2 Fused
Article No.: 10 81 007 1142
Image is for illustration purposes only. Please refer to product description.
Han Protect 3A HTE M12 4/2 Fused
Article No.: 10 81 007 1142
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series of hoods/housings | HanĀ® Protect |
Type of hood/housing | Hood |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | 3 A |
Number of contacts | 4 |
further contacts | 2 Contacts fused |
PE contact | Yes |
Version | Top entry |
Locking type | Single locking lever |
Field of application | Fusing I/O signals |
Rated current | ā 4 A |
---|---|
Rated voltage | ā 24 V |
Limiting temperature | -25 ... +70 Ā°C |
Mating cycles | ā„ 100 |
Degree of protection acc. to IEC 60529 | IP54 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (hood/housing) | Polycarbonate (PC) |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | NBR |
Polyethylen (PE) | |
Material (locking) | Polycarbonate (PC) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | CE |
UKCA |
Packaging size | 10 |
---|---|
Net weight | 0.1 g |
GTIN | 5713140435025 |
eCl@ss | 27440113 Rectangular connectors (set) |
Previous
Next