Product category:
Rectangular connectors
Series
Filter
Products 2021
Relevance
Han® Dummy module
Han Dummy Module
Article No.: 09 14 000 9950
Cable clamp
Cable clamp metal hood 9-37P dia.7-10mm
Article No.: 61 03 000 0044
Inserts
Han Q 5/0-M-C
Article No.: 09 12 005 3001
Inserts
Han Q 5/0 Female Insert Crimp
Article No.: 09 12 005 3101
Han DD® module
Han DD module, crimp female
Article No.: 09 14 012 3101
Han DD® module
Han DD module, crimp male
Article No.: 09 14 012 3001
Han® DDD module
Han DDD module, crimp female
Article No.: 09 14 017 3101
Inserts
Han 4A-STI-S
Article No.: 09 20 004 2611
Han® DDD module
Han DDD module, crimp male
Article No.: 09 14 017 3001
Han® EE module
Han EE module, crimp male
Article No.: 09 14 008 3001
Inserts
Han 3A F Insert Screw
Article No.: 09 20 003 2711
Inserts
Han A 04 Pos. F Insert Screw
Article No.: 09 20 004 2711
Inserts
Han 3A M Insert Screw
Article No.: 09 20 003 2611
Han® Gigabit module, Han® Gigabit HMC module, Han® Megabit module, Han® Megabit HMC module, Han® Shielded module
Han module adapter, male
Article No.: 09 14 001 3011
Han® Gigabit module, Han® Gigabit HMC module, Han® Megabit module, Han® Megabit HMC module, Han® Shielded module
Han module adapter, female
Article No.: 09 14 001 3111
Han® CC Protected module
Han CC Protected module, crimp female
Article No.: 09 14 004 3141
Han® CC Protected module
Han CC Protected module, crimp male
Article No.: 09 14 004 3041
Han® EE module
Han EE module, crimp female
Article No.: 09 14 008 3101
Han E® module
Han E module, crimp male
Article No.: 09 14 006 3001
Han E® module
Han E module, crimp female
Article No.: 09 14 006 3101
Inserts
Han Q 7/0-M
Article No.: 09 12 007 3001
Inserts
Han Q 7/0-F
Article No.: 09 12 007 3101
Fixing
Locking element 20/block
Article No.: 09 14 000 9960
Male
Han 4 Quintax Stift, 3-9.5mm
Article No.: 09 15 004 3013
Female
Han 4 Quintax Buchse, 3-9.5mm
Article No.: 09 15 004 3113
Inserts
Han 12Q-SMC-FI-CRT-PE with QL
Article No.: 09 12 012 3101
Inserts
Han 12Q-SMC-MI-CRT-PE with QL
Article No.: 09 12 012 3001
Hinged frame plus
Han hinged frame plus, for 6 modules a-f
Article No.: 09 14 024 0371
Inserts
Han 8D MALE INSERT CRIMP
Article No.: 09 36 008 3001
Hinged frame plus
Han hinged frame plus, for 6 modules A-F
Article No.: 09 14 024 0361
Inserts
Han 8D FEMALE INSERT CRIMP
Article No.: 09 36 008 3101
Han® Pneumatic module
Han Pneumatic module, for 1,6+ 3+ 4mm
Article No.: 09 14 003 4501
Hinged frame plus
Han hinged frame plus, for 2 modules A-B
Article No.: 09 14 006 0361
Hinged frame plus
Han hinged frame plus, for 2 modules a-b
Article No.: 09 14 006 0371
Han® C module
Han C module, crimp female
Article No.: 09 14 003 3101
Han-Quintax® module
Han-Quintax module, male
Article No.: 09 14 002 3001
Hinged frame plus
Han hinged frame plus, for 4 modules A-D
Article No.: 09 14 016 0361
Hinged frame plus
Han hinged frame plus, for 4 modules a-d
Article No.: 09 14 016 0371
Han DD® module
Han DD module, crimp female
Article No.: 09 14 012 3102
Han DD® module
Han DD module, crimp male
Article No.: 09 14 012 3002
Han® C module
Han C axial module female 2,5-8mm²
Article No.: 09 14 003 2701
Han® RJ45 module
Han RJ45 module, female gender changer
Article No.: 09 14 001 4721
Han DD® module
Han DD Quick-Lock module, male
Article No.: 09 14 012 2632
Hinged frame plus
Han hinged frame plus, for 3 modules A-C
Article No.: 09 14 010 0361
Hinged frame plus
Han hinged frame plus, for 3 modules a-c
Article No.: 09 14 010 0371
Han DD® module
Han DD Quick-Lock module, female
Article No.: 09 14 012 2732
Han® ES module
Han ES module, cage clamp male
Article No.: 09 14 005 2616
Inserts
Han Q5/0-F-QL 2,5mm²
Article No.: 09 12 005 2733
Han® ES module
Han ES module, cage clamp female
Article No.: 09 14 005 2716
Han® RJ45 module
Han RJ45 module, for patch cables & RJ-I
Article No.: 09 14 001 4623
Han® RJ45 module
Adapter Han RJ45 module/RJ45 patch cable
Article No.: 09 14 000 9966
Coding
Han Coding System Guide Pin
Article No.: 09 33 000 9808
Cable clamp
cable clamp metal hood 9-37P dia.5-7mm
Article No.: 61 03 000 0141
Coding
Han Coding System Bushing
Article No.: 09 33 000 9809
Han® Pneumatic module
Pneumatic module for 3 contacts
Article No.: 09 14 003 3501
Han® EE module
Han EE Quick-Lock module, female
Article No.: 09 14 008 2733
Han® EE module
Han EE Quick-Lock module, male
Article No.: 09 14 008 2633
Float washer
Washer for M4 fixing screws (D=12mm)
Article No.: 09 14 000 9936
Han® CD module
Han CD module, crimp female
Article No.: 09 14 007 3101
Han® CD module
Han CD module, crimp male
Article No.: 09 14 007 3001
Bulkhead mounted housing
Han-Modular Compact housing
Article No.: 09 14 001 0301
Crimp flange
Crimp flange for Hood 9-37P 5,0-6,0mm
Article No.: 61 03 000 0066
Han® 70 A module
Han 70A crimp module, male
Article No.: 09 14 002 3041
Carrier hood
Han-Modular Compact carrier hood
Article No.: 09 14 001 0311
Han® C module
Han C module, crimp male
Article No.: 09 14 003 3001
Crimp ferrule
Inducom Crimp ferrule 9,5 - 10,5mm
Article No.: 61 03 000 0054
Crimp ferrule
Inducom Crimp ferrule 10,0 - 11,0mm
Article No.: 61 03 000 0055
Crimp flange
Crimp flange for Hood 9-37P 6,0-7,0mm
Article No.: 61 03 000 0067
Han® 70 A module
Han 70A crimp module, female
Article No.: 09 14 002 3141
Han® High Density module
Han High Density module, crimp female
Article No.: 09 14 025 3101
Han® High Density module
Han High Density module, crimp male
Article No.: 09 14 025 3001
Han® Dummy module
Han Dummy Module (500 pcs)
Article No.: 09 14 000 9950 XL
Coding pin
Coding Pin Han E
Article No.: 09 33 000 9954
Han® EEE module
Han EEE module, crimp male
Article No.: 09 14 020 3001
Cable clamp
cable clamp metal hood 9-37P dia. 9-12mm
Article No.: 61 03 000 0143
Han® EEE module
Han EEE module, crimp female
Article No.: 09 14 020 3101
Coding pin
Coding Pin Han D
Article No.: 09 33 000 9915
Han-Quintax® module
Han-Quintax module, female
Article No.: 09 14 002 3101
Han® 40 A module
Han 40A crimp module, female
Article No.: 09 14 002 3102
Adapter
Han-Quintax metal adapter
Article No.: 09 14 000 9915
Han® 70 A module
Han 70A axial module, female 6-16 mm²
Article No.: 09 14 002 2741
Han E® Protected module
Han E Protected module, crimp female
Article No.: 09 14 006 3141
Han E® Protected module
Han E Protected module, crimp male
Article No.: 09 14 006 3041
Han® 40 A module
Han 40A crimp module, male
Article No.: 09 14 002 3002
Han® Megabit module
Han Megabit insert male, (shield-GND)
Article No.: 09 14 008 3017
Han® Megabit module
Han Megabit insert female (shield-GND)
Article No.: 09 14 008 3117
Panel mounting parts
Han-Snap Adapter
Article No.: 09 33 000 9984
Crimp ferrule
Inducom Crimp ferrule 8,5 - 9,5mm
Article No.: 61 03 000 0052
Latching parts
Han-Snap Latching parts w. strain relief
Article No.: 09 33 000 9991
Han® C module
Han C axial module, male 2,5-8mm²
Article No.: 09 14 003 2601
Hood
Han-Modular Compact side entry M25
Article No.: 19 14 001 0501
Hood
Han-Modular Compact top entry M25
Article No.: 19 14 001 0401
Latching parts
Han-Snap Latching Parts w/o StrainRelief
Article No.: 09 33 000 9987
Han® 100 A module
Han 100A crimp module, male
Article No.: 09 14 002 3051
Han® 100 A module
Han 100A crimp module, female
Article No.: 09 14 002 3151
Han® 70 A module
Han 70A axial module, male 6-16mm²
Article No.: 09 14 002 2641
Han® C module
Han C module, crimp male
Article No.: 09 14 003 3002
Crimp flange
Crimp flange for Hood 9-37P 5,5-6,5mm
Article No.: 61 03 000 0166
Han® C module
Han C module, crimp female
Article No.: 09 14 003 3102
Han® 40 A module
Han 40A axial module, male 2,5-8mm²
Article No.: 09 14 002 2601
Crimp flange
Crimp flange for Hood 9-37P 4,0-5,0mm
Article No.: 61 03 000 0064
Crimp ferrule
Inducom Crimp ferrule 8,0 - 9,0mm
Article No.: 61 03 000 0051
Cable shoe
Han-Modular PE-Cable shoe 16mm²
Article No.: 09 14 000 9912
Han® 40 A module
Han 40A axial module, female 2,5-8 mm²
Article No.: 09 14 002 2701
Insert mounting
Han-Snap Standard Rail Fixing
Article No.: 09 33 000 9989
Han® Megabit module
Han Megabit insert male
Article No.: 09 14 008 3016
Han® Megabit module
Han Megabit insert female
Article No.: 09 14 008 3116
Crimp flange
Crimp flange for Hood 9-37P 6,5-7,5mm
Article No.: 61 03 000 0068
Inserts
Han Q5/0-M-QL 2,5mm²
Article No.: 09 12 005 2633
Han® D-Sub module
Han D-Sub module, crimp female
Article No.: 09 14 009 3101
Han® Gigabit module
Han Gigabit insert male
Article No.: 09 14 008 3011
Crimp ferrule
Inducom Crimp ferrule 9,0 - 10,0mm
Article No.: 61 03 000 0053
Han® C module
Han C module, crimp female (two part)
Article No.: 09 14 003 3103
Frame
Han 10A Halterahmen für 1 Modul
Article No.: 09 14 000 0304
Han® D-Sub module
Han D-Sub module, crimp male
Article No.: 09 14 009 3001
Han® 100 A module
Han 100A single module, male
Article No.: 09 14 001 3031
Han® C module
Han C module, crimp male (two part)
Article No.: 09 14 003 3003
Han® Gigabit module
Han Gigabit insert female
Article No.: 09 14 008 3111
Panel mounting parts
Han-Snap Panel mounting parts
Article No.: 09 33 000 9985
Han® 100 A module
Han 100A single module, female
Article No.: 09 14 001 3131
Han DD® module
Han DD module, crimp female (500 pcs)
Article No.: 09 14 012 3101 XL
Coding
Coding System Guiding Pin Han-Snap
Article No.: 09 33 000 9956
Han® 100 A module
Han 100A axial module, male 16-35 mm²
Article No.: 09 14 002 2651
Cable adapter
Han 1A-back shell 5,7-10mm
Article No.: 09 10 000 0400
Han® 100 A module
Han 100A axial module, female 16-35 mm²
Article No.: 09 14 002 2751
Crimp ferrule
Inducom Crimp ferrule 7,0 - 8,0mm
Article No.: 61 03 000 0049
Coding
Coding System Guide Bushing Han-Snap
Article No.: 09 33 000 9957
Inserts
Han Q 3/0 Female Insert Crimp
Article No.: 09 12 003 3151
Cable shoe
Han-Modular PE-Cable shoes 25sqmm
Article No.: 09 14 000 9913
Inserts
Han 3A female insert with Quick-Lock
Article No.: 09 20 003 2733
Inserts
Han Q3/0 -M- Crimp
Article No.: 09 12 003 3051
Bulkhead mounted housing
Han-Eco Mod.6-HBM
Article No.: 19 41 006 0301
Crimp flange
Crimp flange for Hood 9-37P 4,5-5,5mm
Article No.: 61 03 000 0065
Inserts
Han Q 5/0-F-c with coding
Article No.: 09 12 005 3104
Han® Pneumatic module
Han Pneumatic module, for 6mm contacts
Article No.: 09 14 002 4501
Han® 40 A module
Han 40A axial module, female 6-10 mm²
Article No.: 09 14 002 2702
Inserts
Han Q 2/0-f-crimp
Article No.: 09 12 002 3151
Han® 40 A module
Han 40A axial module, male 6-10 mm²
Article No.: 09 14 002 2602
Inserts
Han 3A male insert with Quick-Lock
Article No.: 09 20 003 2633
Crimp ferrule
Inducom Crimp ferrule 10,5 - 11,5mm
Article No.: 61 03 000 0056
Inserts
Han Q 2/0-m-crimp
Article No.: 09 12 002 3051
Inserts
Han 4A-F-QL
Article No.: 09 20 004 2733
Inserts
Han Q 5/0 Insert male quick lock 1,5mm²
Article No.: 09 12 005 2634
Han® 100 A module
Han 100A axial module, male 10-25 mm²
Article No.: 09 14 002 2653
Inserts
Han Q 5/0-M-c with coding
Article No.: 09 12 005 3004
Inserts
Han Q5/0 Insert female quick lock 1,5mm²
Article No.: 09 12 005 2734
Han® 200 A module
Han 200A crimp module, male
Article No.: 09 14 001 3001
Contact module
Han-Eco Mod.-PE module-f 16-6 AWG
Article No.: 19 41 001 2700
Inserts
Han 8D-F Quick Lock 1,5mm²
Article No.: 09 36 008 2732
Docking frame
Docking Frame for 4 modules, fixed mount
Article No.: 09 14 016 1711
Inserts
Han 4A-M-QL
Article No.: 09 20 004 2633
Han® Gigabit module
Han Gigabit insert female, (shield-GND)
Article No.: 09 14 008 3112
Carrier hood
Han 2Mod carrier hood
Article No.: 09 14 002 0311
Han® 200 A module
Han 200A crimp module, female
Article No.: 09 14 001 3101
Bulkhead mounted housing
Han 2Mod agg
Article No.: 09 14 002 0301
Docking frame
Docking Frame for 4 modules, float mount
Article No.: 09 14 016 1701
Han DD® module
Han DD module, crimp male (500 pcs)
Article No.: 09 14 012 3001 XL
Han® 70 A module
Han 70A axial module, male 6-16 mm²
Article No.: 09 14 002 2646
Crimp flange
Crimp flange for Hood 9-37P 7,0-8,0mm
Article No.: 61 03 000 0069
Fixing plate
Fixing sheet for Han SC module
Article No.: 09 14 000 9965
Han® 100 A module
Han 100A axial module, female 10-25 mm²
Article No.: 09 14 002 2753
Inserts
Han Q 2/0-sti 2,5-6 mm²
Article No.: 09 12 002 2653
Han DD® Quad module
Han DD Quad module female
Article No.: 09 14 042 3101
Han DD® Quad module
Han DD Quad module male
Article No.: 09 14 042 3001
Han® 70 A module
Han 70A axial module, female 14-22 mm²
Article No.: 09 14 002 2742
Inserts
Han 8D-M Quick Lock 1,5mm²
Article No.: 09 36 008 2632
Han® Gigabit module
Han Gigabit insert male, (shield-GND)
Article No.: 09 14 008 3012
Hood
Han-Modular Twin hood top entry M32
Article No.: 19 14 002 0402
Crimp contact
Han D F crimp contact 0,14-0,37mm Au/HMC
Article No.: 09 15 200 6224
Han® C module
Han C axial module, female 6-10mm²
Article No.: 09 14 003 2702
Insert mounting
Han-Snap Standard Rail Fixing Type 6/10
Article No.: 09 33 000 9988
Han E® module
Han E module, crimp male (200 pcs)
Article No.: 09 14 006 3001 XL
Inserts
Han Q 2/0-bu 2,5-6 mm²
Article No.: 09 12 002 2753
Han® C module
Han C axial module, male 6-10mm²
Article No.: 09 14 003 2602
Inserts
Han 1 HC-F-TC350
Article No.: 09 11 001 3101
Bulkhead mounted housing
Han-Eco Mod.24-HBM
Article No.: 19 41 024 0301
Hood
Han-Modular Compact top entry M32
Article No.: 19 14 001 0402
Contact module
Han-Eco Mod.-PE module-m 16-6 AWG
Article No.: 19 41 001 2600
Han E® module
Han E module, crimp female (200 pcs)
Article No.: 09 14 006 3101 XL
Crimp contact
Han D M crimp contact 0,14-0,37mm Au/HMC
Article No.: 09 15 200 6124
Han E® module
Han E Quick-Lock module, female
Article No.: 09 14 006 2733
Docking frame
Docking Frame for 6 modules, float mount
Article No.: 09 14 024 1701
Docking frame
Docking Frame for 6 modules, fixed mount
Article No.: 09 14 024 1711
Han® 70 A module
Han 70A axial module, male 14-22 mm²
Article No.: 09 14 002 2642
IDC termination
Han-Modular RJ45 10G Cat6 plug 8p IDC
Article No.: 09 45 400 1560
Module locking system
Module Clamp with strain relief (1 pcs)
Article No.: 09 14 000 0312
Han E® module
Han E Quick-Lock module, male
Article No.: 09 14 006 2633
Hood
Han 6EMC/B-HSE-M20 (HT)
Article No.: 19 62 806 1540
Han® 200 A module
Han 200A axial module, male 40-70 mm²
Article No.: 09 14 001 2662
Han® 200 A module
Han 200A axial module, female 40-70 mm²
Article No.: 09 14 001 2762
Fixing bracket
Han-Modular Compact Fixing Bracket
Article No.: 09 14 000 9947
Han® 200 A module
Han 1Mod-m-c 200A finger protected
Article No.: 09 14 001 3002
Han® Multi module
Han Multi module, male
Article No.: 09 14 004 4501
Inserts
Han Q 2/0-sti 4-10 mm²
Article No.: 09 12 002 2651
Hood
Han-Eco Mod.6-HSE-M32-glanded
Article No.: 19 41 106 0522
Crimp ferrule
Crimphuelse 12,0 - 13,0
Article No.: 61 03 000 0142
Crimp flange
Crimp flange for Hood 9-37P 7,5-8,5mm
Article No.: 61 03 000 0070
Inserts
Han 1A-12-c-f latch
Article No.: 09 10 012 3101
Crimp flange
Crimp flange for Hood 9-37P 8,0-9,0mm
Article No.: 61 03 000 0071
Han® 200 A module
Han 200A axial module, female 25-40 mm²
Article No.: 09 14 001 2763
Inserts
Yellock Monoblock 30 female
Article No.: 11 05 325 3101
Hood
Han-Modular ECO hood IP65 (without PE)
Article No.: 09 14 001 0420
Shell housing
Han Snap Shell Housing Size 24B
Article No.: 09 33 024 0401
Inserts
Han 1A-12-c-m latch
Article No.: 09 10 012 3001
Han E® module
Han E Screw module-M
Article No.: 09 14 005 2601
Han® 200 A module
Han 1Mod-f-c 200A finger protected
Article No.: 09 14 001 3102
Inserts
Yellock Monoblock 30 male
Article No.: 11 05 325 3001
Hood
Han-Eco Mod.6-HSE-M32
Article No.: 19 41 006 0522
Han® 200 A module
Han 200A axial module, male 25-40 mm²
Article No.: 09 14 001 2663
Shell housing
Han Snap Plastic Housing Size 16B
Article No.: 09 33 016 0401
Han® Megabit module
Han Megabit insert male 1 Entry
Article No.: 09 14 008 3021
Female
Han 8 Quintax-F-c
Article No.: 09 15 008 3113
Shell housing
Han Snap Plastic Housing Size 6
Article No.: 09 33 006 0401
Male
Han 8 Quintax-M-c
Article No.: 09 15 008 3013
Inserts
Han Q 2/0-bu 4-10 mm²
Article No.: 09 12 002 2751
Locking levers
Han 1A-lever metal
Article No.: 09 10 000 5200
Inserts
Han Q 2/0-f-crimp HV
Article No.: 09 12 002 3152
Crimp flange
Crimp flange for Hood 9-37P 9,0-10,0mm
Article No.: 61 03 000 0072
Bulkhead mounted housing
Han-Eco Mod.16-HBM
Article No.: 19 41 016 0301
PE contact chamber
Han-Yellock PE-Contact-Chamber
Article No.: 11 05 001 2601
Crimp contact
D SUB FE turned contact_AWG20-24_PL1 HMC
Article No.: 09 67 000 8470
Han E® module
Han E Screw module-F
Article No.: 09 14 005 2701
Hood
Han 10EMC/B-HTE-M32 (HT)
Article No.: 19 62 810 0427
Hood
Han 16EMC/B-HSE-M32 (HT)
Article No.: 19 62 816 0527
Adapter module
Adapter module for D-Sub, male - 1 cable
Article No.: 09 14 000 9930
Adapter module
Adapter module for D-Sub, female -1cable
Article No.: 09 14 000 9931
Bulkhead mounted housing
Han-Modular ECO agg IP65 (without PE)
Article No.: 09 14 001 0320
Crimp ferrule
Inducom Crimp ferrule 11,0 - 11,0mm
Article No.: 61 03 000 0057
Crimp contact
D SUB MA turned contact_AWG20-24_PL1 HMC
Article No.: 09 67 000 8570
Insert mounting
Han-Snap Carrier, Standard, pivoting
Article No.: 09 33 000 9801
Han® RJ45 module
Han RJ45 module, male for plugs
Article No.: 09 14 001 4622
Crimp ferrule
Inducom Crimp ferrule 6,5 - 7,5mm
Article No.: 61 03 000 0048
Crimp contact
Han D M crimp contact 0,75 mm² Au/HMC
Article No.: 09 15 200 6125
Han® C module
Han C module, crimp-M (two part) 400pcs.
Article No.: 09 14 003 3003 XL
Hood
Han 10EMC/B-HTE-M25 (HT)
Article No.: 19 62 810 0426
Shell
Han-Yellock 30 EMC Shell Side Entry M25
Article No.: 11 12 300 1581
Crimp contact
Han D F crimp contact 0,14-0,37mm Au/HMC
Article No.: 09 15 200 6227
Han® RJ45 module
Han RJ45 module panel feed through, fem.
Article No.: 09 14 001 4722
Han® Shielded module
Han shielded module male
Article No.: 09 14 020 3013
Crimp flange
Crimp flange for Hood 9-37P 3,5-4,5mm
Article No.: 61 03 000 0063
Han® Megabit module
Han Megabit insert female 1 Entry
Article No.: 09 14 008 3121
Han® Shielded module
Han shielded module female
Article No.: 09 14 020 3113
Insert mounting
Han-Snap Insert Fixing for Standard Rail
Article No.: 09 33 000 9980
Mounting frames
Han 1A-fixing plate
Article No.: 09 10 000 9908
Crimp termination
Han D Coax male
Article No.: 09 15 001 3013
Crimp ferrule
Inducom Crimp ferrule 7,5 - 8,5mm
Article No.: 61 03 000 0050
Hood
Han 6EMC/B-HSE-M25 (HT)
Article No.: 19 62 806 0546
Crimp ferrule
Inducom Crimp ferrule 13,0 - 14,0mm
Article No.: 61 03 000 0127
Shell housing
Han Snap Plastic Housing Size 10B
Article No.: 09 33 010 0401
Module locking system
Module Clamp for rail (1 pcs)
Article No.: 09 14 000 0313
Hood
Han 6EMC/B-HTE-M25 (HT)
Article No.: 19 62 806 0446
Han® SC module
Han SC module, male
Article No.: 09 14 004 4701
Energy distributor
Han Power T - 3 x Han Q 5/0
Article No.: 09 12 008 4751
Crimp termination
Han E Coax male
Article No.: 09 15 001 3023
Bulkhead mounted housing
Han 24HPR-enlarged-HBM-SL
Article No.: 09 40 024 0368
Han® EE module
Han EE Quick-Lock module, female 1,5mm²
Article No.: 09 14 008 2734
Guide element
Guide bush for D-Sub module
Article No.: 09 14 000 9919
Bulkhead mounted housing
Han-Eco Mod.10-HBM
Article No.: 19 41 010 0301
Hood
Han-Eco Mod.6-HTE-M32-glanded
Article No.: 19 41 106 0422
Hood
Han 10EMC/B-HTE-M25 (HT)
Article No.: 19 62 810 0426 XL
Docking frame
Docking frame for 2 modules, fixed mount
Article No.: 09 14 006 1711
Han® EE module
Han EE Quick-Lock module, male 1,5mm²
Article No.: 09 14 008 2634
Identification strip
Han Snap Identification Strip 7x2 0 sing
Article No.: 09 33 000 9981
Han® Multi module
Han Multi module, female (D-Sub)
Article No.: 09 14 004 4513
Male
RJ45 Plug
Article No.: 09 12 000 9958
Guide element
Guide pin for D-Sub module
Article No.: 09 14 000 9918
Han® PE module
Han PE-module male axial 10-25qmm
Article No.: 09 14 001 2632
Inserts
Han 4A - Male - Quick Lock 1,5mm²
Article No.: 09 20 004 2634
Hood
Han 10EMC/B-HSE-M25 (HT)
Article No.: 19 62 810 0526
Han® PE module
Han PE-module fem. axial 10-25qmm
Article No.: 09 14 001 2732
Han® Megabit module
Han Megabit insert male 1 Entry, (GND)
Article No.: 09 14 008 3022
Han® USB module
Han USB module, male for patch cord
Article No.: 09 14 001 4601
Hood
Han 6EMC/B-HTE-M32 (HT)
Article No.: 19 62 806 0447
Docking frame
Docking Frame for 3 modules, fixed mount
Article No.: 09 14 010 1711
Crimp termination
Han D Coax female
Article No.: 09 15 001 3113
Crimp contact
Han D M crimp contact 0,14-0,37mm Au/HMC
Article No.: 09 15 200 6127
Docking frame
Docking frame for 2 modules, float mount
Article No.: 09 14 006 1701
Piercing termination
Han-Modular RJ45 GL Cat6A plug 8p
Article No.: 09 45 400 1520
Inserts
Han Q 2/0-m-crimp HV
Article No.: 09 12 002 3052
Docking frame
Docking Frame for 3 modules, float mount
Article No.: 09 14 010 1701
Crimp ferrule
Inducom Crimp ferrule 11,5 - 12,5mm
Article No.: 61 03 000 0058
Inserts
Han 3A male insert with Quick-Lock 1,5mm
Article No.: 09 20 003 2634
Inserts
Han 4A - Female - Quick Lock 1,5mm²
Article No.: 09 20 004 2734
Single wire seal
Han 1A-single wire sealing-06-c
Article No.: 09 10 006 9900
Crimp flange
Crimp flange for Hood 9-37P 3,0-4,0mm
Article No.: 61 03 000 0062
Bulkhead mounted housing
Han 1A-HBM
Article No.: 09 10 000 0300
Hood
Han 6EMC/B-HSE-M32 (HT)
Article No.: 19 62 806 0547
Crimp contact
Han D F crimp contact 0,75 mm² Au/HMC
Article No.: 09 15 200 6225
IDC termination
Han-Modular RJ45 Cat5 plug 4p IDC
Article No.: 09 45 400 1100
Adapter frames
Han Yellock Han Modular adapter frame 30
Article No.: 11 00 300 0101
Han® PE module
Han PE-module fem. axial 16-35qmm
Article No.: 09 14 001 2733
Cable seal
Flexbox bellows seal insert med 5-16mm
Article No.: 09 14 000 8200
Han® PE module
Han PE-module male axial 16-35qmm
Article No.: 09 14 001 2633
Adapter frames
Han Yellock Adapter Frame Han-Modular
Article No.: 11 00 300 0301
Cable clamp
clamp short f.Gigabit and Shielded modul
Article No.: 09 14 000 9983
Float washer
Washer f. sliding frame (D=15mm)
Article No.: 09 14 000 9986
Han® Guiding module
Han Guiding Dummy module, female
Article No.: 09 14 003 3150
Inserts
YELLOCK MONOBLOCK 60 MALE
Article No.: 11 05 648 3001
Han E® Protected module
Han E Protected module-C-M (500pcs)
Article No.: 09 14 006 3041 XL
Han® Guiding module
Han Guiding Dummy module, male
Article No.: 09 14 003 3050
Han® 200 A PE module
Han 200A PE axial module, male 25-40mm²
Article No.: 09 14 001 2668
Crimp contact
Han D M crimp contact 0,5 mm² Au/HMC
Article No.: 09 15 200 6123
Hood
Han 16EMC/B-HTE-M32 (HT)
Article No.: 19 62 816 0427
Han® SC module
Han SC module, female with 4 ferrules
Article No.: 09 14 004 4711
Han® USB module
Han USB module, female gender changer
Article No.: 09 14 001 4701
Hood
Han 10EMC/B-HSE-M32 (HT)
Article No.: 19 62 810 0527
Hood
Han-Eco Mod.6-HTE-M32
Article No.: 19 41 006 0422
Hood
Han-Modular Twin hood top entry M25
Article No.: 19 14 002 0401
Hood
Han 16EMC/B-HTE-M40 (HT)
Article No.: 19 62 816 0428
Han® Megabit module
Han Megabit insert female 1 Entry, (GND)
Article No.: 09 14 008 3122
Han® Full High Density module
Han Full High Density Module, crimp-M
Article No.: 09 14 036 3001
Hood
Han-Eco Mod.16-HSE-M40-glanded
Article No.: 19 41 116 0523
Crimp contact
Han D F crimp contact 0,5 mm² Au/HMC
Article No.: 09 15 200 6223
Han® Full High Density module
Han Full High Density Module, crimp-F
Article No.: 09 14 036 3101
Crimp contact
Han D F crimp contact 1,0 mm² Au/HMC
Article No.: 09 15 200 6222
Crimp contact
Han D F crimp contact 1,5 mm² Au/HMC
Article No.: 09 15 200 6221
Inserts
Han 3A female insert Quick-Lock 1,5mm²
Article No.: 09 20 003 2734
Single wire seal
Han 1A-single wire sealing-04-c
Article No.: 09 10 004 9901
Crimp contact
Han D M crimp contact 1,0 mm² Au/HMC
Article No.: 09 15 200 6122
Locking levers
Han-Eco Mod.-plastic lever
Article No.: 19 41 000 5201
Han® 200 A PE module
Han 200A PE axial module female 25-40mm²
Article No.: 09 14 001 2768
Inserts
YELLOCK MONOBLOCK 60 FEMALE
Article No.: 11 05 648 3101
Inserts
Han 1A-5+PE-c-m
Article No.: 09 10 005 3006
Bulkhead mounted housing
Han-Yellock 10 bulkhead mount housing
Article No.: 11 20 003 0300
Inserts
Han 1A-5+PE-c-f
Article No.: 09 10 005 3106
Hood
Han 6B-HMC-HSE-R-M25
Article No.: 19 30 206 0546
Han® Multi module
Han Multi module, female (DIN)
Article No.: 09 14 004 4512
Bulkhead mounted housing
Han-Yellock bulkhead housing 30
Article No.: 11 12 300 0301
Carrier hood
Han-Yellock 60 carrier hood button slot
Article No.: 11 12 600 0110
Crimp ferrule
Inducom Crimp ferrule 12,5 - 13,5mm
Article No.: 61 03 000 0059
Adapter frames
Han Yellock Adapter Frame Han-Modular 60
Article No.: 11 00 600 0101
Han® Multi module
Han Multi module, 12 pin male
Article No.: 09 14 012 4501
Han® Multi module
Han Multi module, 12 pin female
Article No.: 09 14 012 4512
Han® 200 A PE module
Han 200A PE axial module female 40-70mm²
Article No.: 09 14 001 2767
Energy distributor
Han-Power T with 3 x Q 2/0
Article No.: 09 12 008 4752
Crimp contact
DSUB MA turned contact_AWG 22-26_PL1 HMC
Article No.: 09 67 000 5570
Crimp contact
DSUB MA turned contact_AWG 24-28_PL1 HMC
Article No.: 09 67 000 7570
Crimp ferrule
Inducom Crimp ferrule 5,5 - 6,5mm
Article No.: 61 03 000 0046
IDC termination
Han-Mod RJ45 IDC cable jack 4P AWG 24-22
Article No.: 09 14 545 1120
Docking frame
Han 24B Docking Frame (35 mm)
Article No.: 09 30 024 1704
Adapter frames
Han Yellock Adapter Frame Han-Modular 60
Article No.: 11 00 600 0301
Han® 200 A PE module
Han 200A PE axial module, male 40-70mm²
Article No.: 09 14 001 2667
Cable seal
Flexbox bellows seal insert small 4-10mm
Article No.: 09 14 000 8100
Coding element
Han-Yellock Coding pin
Article No.: 11 00 000 9501
Hood
Han 24 HPR EasyCon Hood
Article No.: 09 40 024 0451
Hood
Han 10EMC/B-HSE-M20 (HT)
Article No.: 19 62 810 1520
Inserts
Han-Yellock module M-c, grey
Article No.: 11 05 105 3001
Hood
Han-Modular Twin hood top entry M20
Article No.: 19 14 002 0400
Hood
Han-Eco Mod.16-HSE-M40
Article No.: 19 41 016 0523
Cable tie
cable tie with metal latch 3.6 x 140 mm
Article No.: 09 14 000 9809
Energy distributor
Han-Power T Metall Han Q 4/2
Article No.: 09 12 008 4720
Hood
Han 16EMC/B-HSE-M25 (HT)
Article No.: 19 62 816 1521
Bulkhead mounted housing
Han-Modular ECO base panel (with PE mark
Article No.: 09 14 001 0321
Crimp contact
D SUB FE turned contact_AWG22-26_PL1 HMC
Article No.: 09 67 000 5470
Inserts
Han Q 2/0-bu HV 2,5-6 mm²
Article No.: 09 12 002 2754
Inserts
Han-Eco Mod.10E-SMC-MI-SCT
Article No.: 19 41 010 2601
Hood
Han 24EMC/B-HSE-M40 (HT)
Article No.: 19 62 824 0528
Crimp contact
Han D M crimp contact 1,5 mm² Au/HMC
Article No.: 09 15 200 6121
Insert mounting
Han-Snap Carrier, Modular, pivoting
Article No.: 09 33 000 9803
Cable to cable housing
Han-Modular ECO coupler IP65, without PE
Article No.: 09 14 001 0720
Carrier hood
Han-Yellock 30 carrier hood button slot
Article No.: 11 12 300 0110
Hinged frame
Hinged frame HMC 24B f. 6 modules (a..f)
Article No.: 09 14 224 0313
Hood
Han-Eco Mod.10-HSE-M32-glanded
Article No.: 19 41 110 0522
Hood
Han-Modular ECO hood IP65 (with PE mark)
Article No.: 09 14 001 0421
IDC termination
Han-Mod RJ45 IDC cable jack 8P AWG 24-22
Article No.: 09 14 545 1562
Crimp termination
Han E Coax female
Article No.: 09 15 001 3123
Inserts
Han-Eco Mod.10E-SMC-FI-SCT
Article No.: 19 41 010 2701
Han® SC module
Han SC module, female without ferrules
Article No.: 09 14 004 4712
Inserts
Han Q 2/0-sti HV 2,5-6 mm²
Article No.: 09 12 002 2654
Han® USB module
Han USB 3.0 module
Article No.: 09 14 001 4703
Docking frame
Han 6B Docking Frame (35 mm)
Article No.: 09 30 006 1704
Han® HV module
Han HV module, 16A 5000V male
Article No.: 09 14 002 3021
Fixing
Han-Modular Flexbox fixing element
Article No.: 09 14 000 8020
Hood
Han-Eco Mod.24-HSE-M40-glanded
Article No.: 19 41 124 0523
Han® RJ45 module
Han RJ45 module, male for patch cords
Article No.: 09 14 001 4621
Bulkhead mounted housing
Han 1A-base angled
Article No.: 09 10 000 0800
Han® Guiding module
Han Guiding Relay module, female
Article No.: 09 14 003 3151
Crimp ferrule
Inducom Crimp ferrule 6,0 - 7,0mm
Article No.: 61 03 000 0047
Hood
Han-Eco Mod.10-HTE-M32-glanded
Article No.: 19 41 110 0422
Han® 70 A module
Han 70A axial module, male 14-22mm²
Article No.: 09 14 002 2647
Hinged frame
Hinged frame HMC 10B f. 3 modules (A..C)
Article No.: 09 14 210 0303
Han® HV module
Han HV module, 40A 5000V female
Article No.: 09 14 002 3123
Han® PE module
Han PE-module male crimp 16qmm
Article No.: 09 14 001 3072
Hood
Han-Yellock 10 hood M20 angled entry
Article No.: 11 20 003 1600
Hood
Han-Eco Mod.24-HSE-M40
Article No.: 19 41 024 0523
Han® HV module
Han HV module, 16A 5000V female
Article No.: 09 14 002 3121
Cable to cable housing
Han-Eco Mod.6-HCC-M32-glanded
Article No.: 19 41 106 0722
Hood
Han-Eco Mod.16-HTE-M40-glanded
Article No.: 19 41 116 0423
Inserts
Han Brid-RJ45 C-F WDF
Article No.: 09 12 003 2774
IDC termination
Han-Mod RJ45 IDC cable jack 8P AWG 28-24
Article No.: 09 14 545 1561
Bulkhead mounted housing
Han-Yellock 60 bulkhead hsg-Molly Bolts
Article No.: 11 12 600 0302
Inserts
Han 1A-5+PE-c-m latch
Article No.: 09 10 005 3001
Crimp contact
D SUB FE turned contact_AWG24-28_PL1 HMC
Article No.: 09 67 000 7470
Adapter module
Adapter module for D-Sub, male - 2cables
Article No.: 09 14 000 9932
Hinged frame
Hinged frame HMC 24B f. 6 modules (A..F)
Article No.: 09 14 224 0303
Cable adapter
Han 1A-strain relief
Article No.: 09 10 000 5300
Crimp contact
Han E HMC male contact Au AWG 16
Article No.: 09 33 200 6116
Crimp contact
Han E HMC male contact Au AWG 14
Article No.: 09 33 200 6123
Inserts
Han 1A-5+PE-c-f latch
Article No.: 09 10 005 3101
Hood
Han 24B Hood Top Entry M32
Article No.: 19 30 224 1442
Inserts
Han 1A-3+PE-c-f latch
Article No.: 09 10 003 3301
Crimp contact
Han E HMC female contact Au AWG 16
Article No.: 09 33 200 6216
Docking frame
Han 16B Docking Frame (35 mm)
Article No.: 09 30 016 1704
Crimp contact
Han E HMC female contact Au AWG 14
Article No.: 09 33 200 6223
Hood
Han 24HPR-enlarged-HTE-SL-3xM32
Article No.: 19 40 024 0468
Adapter
ADAPTER Han A/Han SNAP
Article No.: 09 20 000 9933
Hood
Han-Eco Mod.10-HSE-M32
Article No.: 19 41 010 0522
Inserts
Han 1A-3+PE-C-m latch
Article No.: 09 10 003 3201
Han® LC module
Han LC-module-M
Article No.: 09 14 006 4701
Hood
Han-Eco Mod.10-HTE-M32
Article No.: 19 41 010 0422
Han® LC module
Han LC-module-F
Article No.: 09 14 006 4711
Han® Gigabit module
Han Gigabit insert F, Cat. 7
Article No.: 09 14 008 3131
Hood
Han-Eco Mod.24-HTE-M40-glanded
Article No.: 19 41 124 0423
Inserts
3an 1A-3+PE-c-m
Article No.: 09 10 003 3206
Adapter module
Adapter module w/o D-Sub, female -2cable
Article No.: 09 14 000 9933
Han® HV module
Han HV single module, 16A 2500V male
Article No.: 09 14 002 3025
Inserts
Han 1A-3+PE-c-f
Article No.: 09 10 003 3306
Carrier hood
Han-Yellock 30M carrier hood button slot
Article No.: 11 13 300 0110
Mounting cover
Han 24 HPR EasyCon Cover 3XM32
Article No.: 19 40 024 9903
Reduction seal insert
Han-Eco reducer gasket 9-14mm M32
Article No.: 19 41 000 5132
Han® 200 A module
Han 200A crimp module, male
Article No.: 09 14 001 3003
Han® Gigabit module
Han Gigabit insert M Cat. 7 (shield-GND)
Article No.: 09 14 008 3032
Han® Gigabit module
Han Gigabit insert F Cat. 7 (shield-GND)
Article No.: 09 14 008 3132
Hinged frame
Hinged frame HMC 10B f. 3 modules (a..c)
Article No.: 09 14 210 0313
Inserts
Han 1A-2+PE-s-m latch
Article No.: 09 10 002 2601
Han® PE module
Han PE-module male crimp 35qmm
Article No.: 09 14 001 3074
Single wire seal
Han 1A-single wire sealing-04-s
Article No.: 09 10 004 9900
Shell
Han-Yellock shell top entry M32
Article No.: 11 12 300 1402
Han® HV module
Han HV module, 40A 5000V male
Article No.: 09 14 002 3023
Han® Gigabit module
Han Gigabit insert M, Cat. 7
Article No.: 09 14 008 3031
Inserts
Han 108DD-HMC-F-c
Article No.: 09 16 208 3101
Hood
Han 6EMC/B-HTE-M20 (HT)
Article No.: 19 62 806 1440
Han® HV module
Han HV single module, 16A 2500V female
Article No.: 09 14 002 3125
Sliding frame
Sliding frame Han 16B, movable side
Article No.: 09 14 016 1731
Panel feed through housing
Han-Modular Twin Panel feed through
Article No.: 09 14 000 9928
Inserts
Han 1A-2+PE-s-f latch
Article No.: 09 10 002 2701
Han® PE module
Han PE-module fem. crimp 35qmm
Article No.: 09 14 001 3174
Han DD® module
Han DD double module, crimp male
Article No.: 09 14 036 3002
Hood
Han 10EMC/B-HTE-2xM20 (HT)
Article No.: 19 62 810 0465
Hood
Han-Modular Twin hood side entry M25
Article No.: 19 14 002 0501
Han® PE module
Han PE-module fem. crimp 16qmm
Article No.: 09 14 001 3172
Inserts
Han High Temp 24E-s Male
Article No.: 09 33 824 2603
Han DD® module
Han DD double module, crimp female
Article No.: 09 14 036 3102
Han® Shielded power module
Han Shielded power module male
Article No.: 09 14 006 3021
Surface mounted housing
Han-Eco Mod.6-HSM1-M32
Article No.: 19 41 006 0232
Single wire seal
Han 1A-single wire sealing-12-c
Article No.: 09 10 012 9900
Strain relief
strain relief for Flexbox hood 4 entries
Article No.: 09 14 000 8034
Inserts
Han 1A-12-c-m
Article No.: 09 10 012 3006
Crimp flange
Crimp flange for Hood 9-37P 8,5-9,5mm
Article No.: 61 03 000 0165
Hood
Han 24EMC/B-HSE-M32 (HT)
Article No.: 19 62 824 0527
Inserts
Han M12 Crimp D-coded female
Article No.: 09 14 881 2405
Surface mounted housing
Han-Eco Mod.24-HSM1-M40-glanded
Article No.: 19 41 124 0233
Frame
Frame-F 3XHC 350-Han 24HPR enlarged
Article No.: 09 11 000 9958
Hinged frame
Hinged frame HMC 16B f. 4 modules (A..D)
Article No.: 09 14 216 0303
Sliding frame
Sliding frame Han 16B, floating side
Article No.: 09 14 016 1721
Bulkhead mounted housing
Han-Eco Mod.10-HBM-w/o DL
Article No.: 19 41 010 3301
Surface mounted housing
Han-Eco Mod.6-HSM1-M32-glanded
Article No.: 19 41 106 0232
Han® Gigabit HMC module
Han Gigabit HMC insert male
Article No.: 09 14 208 3011
Han® Shielded power module
Han Shielded power module female
Article No.: 09 14 006 3121
Coding element
Han 1A-coding clip yellow / 10 per frame
Article No.: 09 10 000 9904
Hood
Han-Eco Mod.24-HTE-M40
Article No.: 19 41 024 0423
Bulkhead mounted housing
Han 10B-HMC-agg-LB
Article No.: 09 30 210 0305
Inserts
Han Yellock multiplier 5:0
Article No.: 11 05 105 2805
Hood
Han 6EMC/B-HTE-M25 (HT)(PU 125)
Article No.: 19 62 806 0446 XL
Han® PE module
Han PE-module fem. crimp 25qmm
Article No.: 09 14 001 3173
Locking element
Han-Modular Flexbox single locking
Article No.: 09 14 000 8021
Coding element
Han 1A-coding clip red / 10 per frame
Article No.: 09 10 000 9901
Inserts
Han Yellock multiplier 1:1
Article No.: 11 05 105 2801
Inserts
Han Q 2/0-sti HV 4-6 mm² (10 mm² opt.)
Article No.: 09 12 002 2652
Inserts
Han 108DD-HMC-M-c
Article No.: 09 16 208 3001
Cable gland
Han-Eco cable gland M32
Article No.: 19 41 000 5131
Hood
Han 10EMC/B-HSE-M25/HTE-M32 (HT)
Article No.: 19 62 810 0596
Bulkhead mounted housing
Han-Yellock 30 bulkhead housing
Article No.: 11 13 300 0301
Inserts
Han 1A-3+PE-s-m latch
Article No.: 09 10 003 2601
Bulkhead mounted housing
Han-Yellock 60 bulkhead housing
Article No.: 11 12 600 0301
Shell
Han-Yellock side entry M32
Article No.: 11 12 300 1502
Dummy plugs
Han 1A-sealing plug / 20 per block
Article No.: 09 10 000 9909
Hinged frame
Hinged frame HMC 6B f. 2 modules (a..b)
Article No.: 09 14 206 0313
Inserts
Han Q 2/0-bu HV 4-6 mm² (10 mm² opt.)
Article No.: 09 12 002 2752
Hood
Han 10EMC/B-HTE-M25 (HT)
Article No.: 19 62 810 1421
Hood
Han 24EMC/B-HTE-M32 (HT)
Article No.: 19 62 824 0427
Docking frame
Han 24Mod Docking Frame Moveable, Set
Article No.: 09 14 024 1706
Inserts
Han Brid-RJ45 C-M Stewart
Article No.: 09 12 003 3021
Docking frame
Han 24Mod Docking Frame Fixed, Set
Article No.: 09 14 024 1716
preLink® IDC insulation displacement termination
Han-Mod RJ45 PreLink Set 8P AWG 22-23
Article No.: 09 14 008 4720
Han® 200 A module
Han 200A crimp module, female
Article No.: 09 14 001 3103
Hood
Han 10B-HMC-gs-R-M32
Article No.: 19 30 210 0547
Han® Guiding module
Han Guiding Relay module, male
Article No.: 09 14 003 3051
Han® 70 A Hybrid module
Han 70A Hybrid module, female 6-16mm²
Article No.: 09 14 005 2741
Han® M12 module
Han M12 module, female
Article No.: 09 14 002 3161
Crimp contact
Han E HMC male contact Au AWG 20
Article No.: 09 33 200 6122
Hinged frame
Hinged frame HMC 16B f. 4 modules (a..d)
Article No.: 09 14 216 0313
Han® 40 A module
Han 40A crimp module, male pack 100pcs
Article No.: 09 14 002 3002 XL
Hood
Han 6B-HMC-HTE-R-M25
Article No.: 19 30 206 0446
Hinged frame
Hinged frame HMC 6B f. 2 modules (A..B)
Article No.: 09 14 206 0303
Inserts
Han 1A-3+PE-s-f latch
Article No.: 09 10 003 2701
Han® Gigabit HMC module
Han Gigabit HMC insert female
Article No.: 09 14 208 3111
Crimp contact
Han E HMC male contact Au AWG 18
Article No.: 09 33 200 6118
Han® 40 A module
Han 40A crimp module, female pack 100pcs
Article No.: 09 14 002 3102 XL
Han DD® module
Han DD Quick-Lock module, male Au
Article No.: 09 14 012 2634
500 (of 2,021)