Han 24Ex UL-M-c

Article No.: 09 36 524 2602


Configurable
ConfigurableInserts

Han 24Ex UL-M-c

Article No.: 09 36 524 2602

to see prices and availability.

0

Properties Overview

Inserts Crimp termination Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Size: 24 B Contacts: 24 Conductor cross-section: 0.14 ... 4 mm²

Product Details


Category Inserts
Series Han® Ex
Termination method Crimp termination
Gender Male
Size 24 B
Number of contacts 24
PE contact Yes
Details Please order crimp contacts separately.
for US purposes only
Details ATTENTION! Only to be used with Han® Ex hoods and housings!
Conductor cross-section 0.14 ... 4 mm²
Rated current ‌ 16 A
Rated voltage 90 V
Insulation resistance >1010 Ω
Limiting temperature -20 ... +40 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
UL / CSA UL CYJX2.E482115
CSA-C22.2 No. 213 CYJX8.E482115
Packaging size 1
Net weight 72 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140186859
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next