Han 1A-M12-f D-coded, latch

Article No.: 09 10 004 3101


NewConfigurable
NewConfigurableInserts

Han 1A-M12-f D-coded, latch

Article No.: 09 10 004 3101

to see prices and availability.

0

Properties Overview

Inserts Crimp termination Female Polyamide (PA) RAL 9005 (jet black) Rated current: ā€Œ4 A Size: 1 A Contacts: 4 + shielding Conductor cross-section: 0.13 ... 0.82 mmĀ² Snap-in latches

Product Details


Category Inserts
Series HanĀ® 1A
Termination method Crimp termination
Gender Female
Size 1 A
Shielding With cable tie
Number of contacts 4
further contacts + shielding
Locking type Snap-in latches
Details Please order crimp contacts separately.
Order separately the hoods/housings for an IP65 performance.
Contact insert not compatible with 09 10 000 0800 (bulkhead mounted housing, angled)
Details A HanĀ® 1A configuration that only consists of inserts (with or without strain relief, 09 10 000 5300) is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user.
Contact inserts must not be coupled or decoupled under electrical load.
Contact inserts must not be powered-up in the un-mated condition.
Conductor cross-section 0.13 ... 0.82 mmĀ²
Rated current ā€Œ 4 A
Rated voltage 48 V AC
60 V DC
Rated impulse voltage 1.5 kV
Pollution degree 3
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ā€Œ 10 Mbit/s
ā€Œ 100 Mbit/s
Insulation resistance >108 Ī©
Limiting temperature -30 ... +90 Ā°C
Mating cycles ā‰„ 100
Degree of protection acc. to IEC 60529 IP20
Material (insert) Polyamide (PA)
Colour (insert) RAL 9005 (jet black)
Material (seal) NBR
Colour (seal) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications EN 45545-2 Fire protection on railway vehicles
IEC 61373 Category 1 Class B
IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Please contact your local HARTING subsidiary for further information.
Approvals DNV GL
Packaging size 1
Net weight 30 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140185548
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next