Han-Modular RJ45 Cat5 plug 4p IDC
Article No.: 09 45 400 1100
Image is for illustration purposes only. Please refer to product description.
Han-Modular RJ45 Cat5 plug 4p IDC
Article No.: 09 45 400 1100
to see prices and availability.
Properties Overview
Product Details
Category | Inserts |
---|---|
Element | Data connectors |
Specification | RJ Industrial RJ45 connector set |
Termination method | IDC termination |
---|---|
Gender | Male |
Shielding | Shielded |
Number of contacts | 4 |
Conductor cross-section [AWG] | AWG 24 ... AWG 22 |
---|---|
Wire outer diameter | ≤1.6 mm |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
IEC 60603-7 | |
EN 45545-2 | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 35 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140059986 |
ETIM | EC000438 |
eCl@ss | 27440218 Module for industrial connectors (data) |
Previous
Next