har-flexicon 3,xx F coding clip
Article No.: 14 95 000 0050 000
Image is for illustration purposes only. Please refer to product description.
har-flexicon 3,xx F coding clip
Article No.: 14 95 000 0050 000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | har-flexicon® |
Type of accessory | Coding pin |
Details | 6 coding elements per carrier |
---|
Material (accessories) | Polyamide (PA) |
---|---|
Colour (accessories) | Red |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 120 |
---|---|
Net weight | 0.34 g |
Country of origin | Italy |
European customs tariff number | 39269097 |
GTIN | 5713140115996 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next