har-flexicon 15,00 TTSH-4 BK
Article No.: 14 02 042 7402 000
Image is for illustration purposes only. Please refer to product description.
har-flexicon 15,00 TTSH-4 BK
Article No.: 14 02 042 7402 000
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-flexicon® |
Element | PCB terminal block |
Specification | Horizontal |
Termination method | Screw termination |
---|---|
Reflow soldering termination (THR) | |
Connection type | PCB to cable |
Number of contacts | 4 |
Field of application | for THR reflow soldering |
Conductor cross-section | 0.5 ... 35 mm² Solid |
---|---|
0.5 ... 25 mm² Stranded | |
0.5 ... 16 mm² Stranded, with ferrules, without plastic sleeve | |
0.5 ... 16 mm² Stranded, with ferrules, with plastic sleeve | |
Conductor cross-section [AWG] | AWG 20 ... AWG 1 |
Contact rows | 1 |
Contact spacing (termination side) | 15 mm |
Rated current | 135 A |
Rated voltage | 1,000 V |
Rated impulse voltage | 8 kV |
Pollution degree | 3 |
Stripping length | 18 mm |
Tightening torque | 2.1 ... 2.5 Nm |
Limiting temperature | -40 ... +110 °C |
Size | M5 |
Isolation group | I (600 ≤ CTI) |
Material (insert) | Polyamide (PA) |
---|---|
Polyphthalamide (PPA) | |
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Sn over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
UL / CSA | |
---|---|
Approvals | CE |
UKCA |
Packaging size | 30 |
---|---|
Net weight | 88.72 g |
Country of origin | Italy |
European customs tariff number | 85366990 |
GTIN | 5713140208261 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next