T1 SPE Cable SF/TP 1x2xAWG26/7 PUR 100m

Article No.: 09 45 600 2002


Copper cable (round)

T1 SPE Cable SF/TP 1x2xAWG26/7 PUR 100m

Article No.: 09 45 600 2002

to see prices and availability.

0

Properties Overview

Copper cable (round) Flame retardant, Oil and UV resistant, Halogen-free 1x 2x AWG 26/7 PUR (polyurethane) Cable length: 100 m

Product Details


Category System cabling
Series HARTING T1 Industrial
Element Bulk cables
Specification Not assembled
Type of cable Copper cable (round)
Description of the cable Flame retardant
Oil and UV resistant
Halogen-free
Features Perfectly suited for the combination with HARTING SPE connectors
For fixed and flexible installations in industrial applications
Cable length 100 m
Number of cores 2
Core structure 1x 2x AWG 26/7
Shielding Shielded
Rated voltage 100 V
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
Loop resistance ‌ 290 Ω/km
Limiting temperature -40 ... +80 Â°C unmoved
-25 ... +80 Â°C moved
Cable diameter 4.7 mm ± 0.2 mm
Minimum bending radius 4x Cable diameter (singular bending)
8x Cable diameter (repeated bending)
Test voltage U<sub>DC</sub> 1 kV Wire / wire / shielding
Insulation resistance @ 20 °C ≥ 5,000 MΩ x km
Impedance @ 100 MHz ‌100 Ω ±5 %
Material (cable) PUR (polyurethane)
Colour (cable) Yellow
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
ECHA SCIP number ff02956a-37e1-4ebf-a7f4-c1f2ab790cc0
California Proposition 65 substances Not contained
Specifications ISO/IEC 11801-3
IEC 61156-12
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line)
IEEE 802.3cg (10BASE-T1)
IEEE 802.3bw (100BASE-T1)
IEEE 802.3bp (1000BASE-T1)
IEC 60332-1-2 Flame retardancy
EN 60811-404 Oil resistance
UL style 21815 (80°C / 300 V)
Packaging size 1
Net weight 2,000 g
Net weight ‌ 27 g/m
Country of origin Germany
European customs tariff number 85444995
GTIN 5713140273818
ETIM EC003249
eCl@ss 27061801 Data and communication cable (copper)
Previous
Next