SEK 19-20 (4) M-S32-AU KONTAKT
Article No.: 09 19 020 9643
Image is for illustration purposes only. Please refer to product description.
SEK 19-20 (4) M-S32-AU KONTAKT
Article No.: 09 19 020 9643
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | SEK Low-profile |
Element | PCB transition connectors |
Description of the contact | Straight |
Termination method | Solder termination |
---|---|
IDC termination | |
Connection type | PCB to cable |
Number of contacts | 20 |
Details | for IDC flat cable 1.27 mm (0.050") pitch |
AWG 28/7 |
Contact rows | 4 |
---|---|
Contact spacing (termination side) | 2.54 mm |
Contact spacing (mating side) | 1.27 mm |
Rated current | 1 A |
Insulation resistance | >1012 Ω |
Contact resistance | ≤ 20 mΩ |
Limiting temperature | -40 ... +125 °C |
Test voltage U<sub>r.m.s.</sub> | 0.5 kV |
Material (insert) | Thermoplastic resin (PC) |
---|---|
Colour (insert) | Beige |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | 60b1a572-bb3f-476f-9307-b7d1688bd90c |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Specifications | IEC 60603-13 |
---|
Packaging size | 91 |
---|---|
Net weight | 6.53 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140036376 |
ETIM | EC002637 |
eCl@ss | 27460202 PCB connector (conductor connection) |
Previous
Next