M8 Cable Assembly 3-poles st/st f/m 7,0m
Article No.: 21 34 808 1388 070
Image is for illustration purposes only. Please refer to product description.
M8 Cable Assembly 3-poles st/st f/m 7,0m
Article No.: 21 34 808 1388 070
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | 3x0,25mm² PUR Show details |
---|---|
Connector 1 | M8 A 3pole male straight overmolded Show details |
Connector 2 | M8 A 3pole female straight overmolded Show details |
Category | System cabling |
---|---|
Series | Circular connectors M8 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M8 |
Male Straight | |
Connector 2 | M8 |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 7 m |
---|---|
Number of cores | 3 |
Core structure | 3x 0.25 mm² |
Coding | A-coding |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Black |
Approvals | CE |
---|
Packaging size | 10 |
---|---|
Net weight | 1 g |
Country of origin | Czechia |
European customs tariff number | 85444290 |
GTIN | 5713140267442 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next