M8 3-pol an/- m/- PUR 5,0m
Article No.: 21 34 820 0388 050
Image is for illustration purposes only. Please refer to product description.
M8 3-pol an/- m/- PUR 5,0m
Article No.: 21 34 820 0388 050
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors M8 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M8 A-coding |
Male Angled | |
Type of cable | Copper cable (round) |
Cable length | 5 m |
---|---|
Number of cores | 3 |
Core structure | 3x 0.25 mm² |
Coding | A-coding |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Black |
Packaging size | 1 |
---|---|
Country of origin | Czechia |
European customs tariff number | 85444290 |
GTIN | 5713140241787 |
ETIM | EC001855 |
eCl@ss | 27060311 Assembled sensor actuator-line |
Previous
Next