M23 female-c 1mm (0,08 - 0,56mm²) Au
Article No.: 09 15 100 6201
Image is for illustration purposes only. Please refer to product description.
M23 female-c 1mm (0,08 - 0,56mm²) Au
Article No.: 09 15 100 6201
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | Circular connectors M23 |
Identification | Signal |
Type of contact | Crimp contact |
Description of the contact | 1 mm |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Conductor cross-section | 0.08 ... 0.56 mm² |
---|---|
Conductor cross-section [AWG] | AWG 28 ... AWG 20 |
Rated current | ≤ 8 A |
Contact resistance | ≤ 3 mΩ |
Stripping length | 4 mm |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Gold plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 339476a1-86ba-49e9-ab4b-cd336420d72a |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 100 |
---|---|
Net weight | 0.32 g |
Country of origin | Switzerland |
European customs tariff number | 85366990 |
GTIN | 5713140162976 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next