Han Q12-M-QL 1,5mm²

Article No.: 09 12 012 3004


Configurable
ConfigurableInserts

Han Q12-M-QL 1,5mm²

Article No.: 09 12 012 3004

to see prices and availability.

0
0

Properties Overview

Inserts Crimp termination Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌10 A Size: 3 A Contacts: 12 Conductor cross-section: 0.14 ... 2.5 mm²

Product Details


Category Inserts
Series Han® Q
Identification 12/0
Specification With Han-Quick Lock® PE contact
Termination method Crimp termination
Gender Male
Size 3 A
Number of contacts 12
PE contact Yes
Details Black slide (PE: 0.25 ... 1.5 mm²)
Please order crimp contacts separately.
Details for stranded wire according to IEC 60228 Class 5
Conductor cross-section 0.14 ... 2.5 mm²
Rated current ‌ 10 A
Rated voltage 400 V
Rated impulse voltage 6 kV
Pollution degree 3
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals DNV GL
Packaging size 10
Net weight 10.72 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140018037
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next