Han Q Hybrid Female Data Element

Article No.: 09 12 000 9935


New
NewInserts

Han Q Hybrid Female Data Element

Article No.: 09 12 000 9935

to see prices and availability.

0

Properties Overview

Inserts Crimp termination Female Polycarbonate (PC) RAL 7032 (pebble grey) Contacts: 4 + shielding Conductor cross-section: 0.13 ... 0.33 mm² Data

Product Details


Category Inserts
Series Han® Q
Description of the contact Hybrid
for M12 crimp contacts
Termination method Crimp termination
Gender Female
Number of contacts 4
further contacts + shielding
Details Please order crimp contacts separately.
4x M12 for data element
Conductor cross-section 0.13 ... 0.33 mm² Data
Conductor cross-section [AWG] AWG 26 ... AWG 22 Data
Rated current (data) 2 A
Rated voltage (data) 32 V
Rated impulse voltage (data) 0.8 kV
Pollution degree (data) 3
Transmission characteristics Cat. 5 Class D up to 100 MHz
Limiting temperature -40 ... +85 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material (shielding) Copper alloy, nickel plated
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
Packaging size 5
Net weight 2.4 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140282766
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next