Han Q-Data RJ45-F

Article No.: 09 12 011 3111


Inserts

Han Q-Data RJ45-F

Article No.: 09 12 011 3111

to see prices and availability.

0

Properties Overview

Inserts Crimp termination Female Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌5 A Size: Han-Compact® Contacts: 8 Conductor cross-section: 0.13 ... 0.52 mm²

Product Details


Category Inserts
Series Han® Q
Identification Data RJ45
Termination method Crimp termination
Gender Female
Size Han-Compact®
Number of contacts 8
Details Please order crimp contacts separately.
Conductor cross-section 0.13 ... 0.52 mm²
Conductor cross-section [AWG] AWG 26 ... AWG 20
Rated current ‌ 5 A
Rated voltage 50 V
Rated impulse voltage 0.8 kV
Pollution degree 3
Transmission characteristics Cat. 5 Class D up to 100 MHz
Insulation resistance >1010 Ω
Limiting temperature -40 ... +85 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
Packaging size 1
Net weight 26.52 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140018006
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next