Han Q 8/0 Female Insert Crimp Term

Article No.: 09 12 008 3101 XL


Inserts

Han Q 8/0 Female Insert Crimp Term

Article No.: 09 12 008 3101 XL

to see prices and availability.

0
0

Properties Overview

Inserts Crimp termination Female Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Size: Han-Compact® Contacts: 8 Conductor cross-section: 0.14 ... 4 mm²

Product Details


Category Inserts
Series Han® Q
Identification 8/0
Termination method Crimp termination
Gender Female
Size Han-Compact®
Number of contacts 8
PE contact Yes
Details Please order crimp contacts separately.
Conductor cross-section 0.14 ... 4 mm²
Rated current ‌ 16 A
Rated voltage 500 V
Rated impulse voltage 6 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Rated voltage acc. to CSA 600 V
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 100
Net weight 15 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140186620
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next