Han Q 2/0-m HV 1.5sqmm
Article No.: 09 12 002 2656
Image is for illustration purposes only. Please refer to product description.
Han Q 2/0-m HV 1.5sqmm
Article No.: 09 12 002 2656
to see prices and availability.
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® Q |
Identification | 2/0 High Voltage |
Termination method | Axial screw termination |
---|---|
Gender | Male |
Size | 3 A |
Number of contacts | 2 |
PE contact | Yes |
Pack contents | With heat shrink tube |
Previous
Next