Han PushPull Power 4/0 M-L (straight)
Article No.: 09 35 002 3004
Image is for illustration purposes only. Please refer to product description.
Han PushPull Power 4/0 M-L (straight)
Article No.: 09 35 002 3004
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Han® PushPull (V14) |
Identification | Power |
Element | Male |
Specification | Straight |
Features | Intuitive locking mechanism |
Termination method | Solder termination |
---|---|
Shielding | Unshielded |
Number of contacts | 5 |
Locking type | PushPull |
Rated current | 16 A |
---|---|
Rated voltage conductor-earth | 230 V |
Rated voltage conductor-conductor | 400 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Isolation group | I (600 ≤ CTI) |
Vibration resistance | 5-150 Hz, 5 g, 0.35 mm, 2h/axis |
Shock resistance | 5 g / 30 ms, 3 shocks / axis and direction |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Material (hood/housing) | Thermoplastic |
Colour (hood/housing) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 61076-3-118 |
---|---|
EN 45545-2 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 10 |
---|---|
Net weight | 4.94 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140053694 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next