Han® ORV3 Power 6+PE Hood 17-18.5mm OD
Article No.: 09 93 006 0402
Image is for illustration purposes only. Please refer to product description.
Han® ORV3 Power 6+PE Hood 17-18.5mm OD
Article No.: 09 93 006 0402
to see prices and availability.
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series of hoods/housings | Han® ORV3 power |
Type of hood/housing | Hood |
Features | For Data Center Applications |
First mate - last break |
Gender | Female |
---|---|
Number of contacts | 7 |
Number of power contacts | 6 |
PE contact | Yes |
Version | Side entry |
Details | Please order crimp contacts separately. |
Previous
Next