Han K6/12 M Crimp
Article No.: 09 38 018 3002
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han-Com® |
Identification | Han® K 6/12 |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | 16 B |
Number of contacts | 18 |
Number of signal contacts | 12 |
Number of power contacts | 6 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Please order coding pins separately. |
Previous
Next