Han K4/4-M 6-16mm²

Article No.: 09 38 008 2611


Configurable
ConfigurableInserts

Han K4/4-M 6-16mm²

Article No.: 09 38 008 2611

to see prices and availability.

0
0

Properties Overview

Inserts Axial screw termination / cage-clamp termination Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌63 A Size: 10 B Contacts: 8 Conductor cross-section: 6 ... 16 mm² Power 0.14 ... 2.5 mm² Signal Copper alloy Silver plated

Product Details


Category Inserts
Series Han-Com®
Identification Han® K 4/4
Termination method Axial screw termination / cage-clamp termination
Gender Male
Size 10 B
Number of contacts 8
Number of signal contacts 4
Number of power contacts 4
PE contact Yes
Details Not finger safe
Conductor cross-section 6 ... 16 mm² Power
0.14 ... 2.5 mm² Signal
Wire outer diameter ≤8.9 mm
Rated current ‌ 63 A
Rated voltage 690 V
Rated impulse voltage 8 kV
Pollution degree 3
Rated current (signal) 16 A
Rated voltage (signal) 250 V
Rated impulse voltage (signal) 4 kV
Pollution degree (signal) 3
Rated current acc. to UL 63 A
Rated voltage acc. to UL 600 V
Rated current acc. to UL (signal) 16 A
Rated voltage acc. to UL (signal) 230 V
Rated current acc. to CSA 63 A
Rated voltage acc. to CSA 600 V
Rated current acc. to CSA (signal) 16 A
Rated voltage acc. to CSA (signal) 230 V
Insulation resistance >1010 Ω
Contact resistance ≤ 0.5 mΩ
Contact resistance, signal area ≤ 3 mΩ
Stripping length 11 ... 12 mm
7 ... 9 mm Signal
Tightening torque 2 Nm @ 6 mm²
3 Nm @ 10 mm²
4 Nm @ 16 mm²
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
ECHA SCIP number 1e38d35d-d1be-4585-8e03-95faccd739bf
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals DNV GL
Packaging size 1
Net weight 92 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140056282
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next