Han K 6/6 Pos. F Insert
Article No.: 09 38 012 2751
Image is for illustration purposes only. Please refer to product description.
Han K 6/6 Pos. F Insert
Article No.: 09 38 012 2751
to see prices and availability.
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han-Com® |
Identification | Han® K 6/6 |
Termination method | Axial screw termination / screw termination |
---|---|
Gender | Female |
Size | 24 B |
Number of contacts | 12 |
Number of signal contacts | 6 |
Number of power contacts | 6 |
PE contact | Yes |
Previous
Next