Han K 4/2 Pin Male Insert

Article No.: 09 38 006 2601


Configurable
ConfigurableInserts

Han K 4/2 Pin Male Insert

Article No.: 09 38 006 2601

to see prices and availability.

0

Properties Overview

Inserts Screw termination Male Polycarbonate (PC) RAL 7032 (pebble grey) Size: 16 B Contacts: 6 Conductor cross-section: 1.5 ... 16 mm² Power 0.5 ... 2.5 mm² Signal Copper alloy Silver plated

Product Details


Category Inserts
Series Han-Com®
Identification Han® K 4/2
Termination method Screw termination
Gender Male
Size 16 B
Number of contacts 6
Number of signal contacts 2
Number of power contacts 4
PE contact Yes
Conductor cross-section 1.5 ... 16 mm² Power
0.5 ... 2.5 mm² Signal
Rated current (signal) 16 A
Rated voltage (signal) 400 V
Rated impulse voltage (signal) 6 kV
Pollution degree (signal) 3
Rated current (power) 80 A
Rated voltage (power) 830 V
Rated impulse voltage (power) 8 kV
Pollution degree (power) 3
Rated current acc. to UL (signal) 16 A
Rated voltage acc. to UL (signal) 600 V
Rated current acc. to UL (Power) 80 A
Rated voltage acc. to UL (Power) 600 V
Rated current acc. to CSA (signal) 16 A
Rated voltage acc. to CSA (signal) 300 V
Rated current acc. to CSA (Power) 80 A
Rated voltage acc. to CSA (Power) 300 V
Insulation resistance >1010 Ω
Contact resistance ≤ 0.3 mΩ
Contact resistance, signal area ≤ 1 mΩ
Stripping length 14 mm
7.5 mm Signal
Tightening torque ‌1.2 Nm @ 1.5 mm²
‌2 Nm @ 2.5 mm²
‌3 Nm @ 4 mm²
‌3 Nm @ 6 mm²
‌3 Nm @ 10 mm²
‌3 Nm @ 16 mm²
‌0.5 Nm Signal
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals DNV GL
Packaging size 1
Net weight 50 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140056220
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next