Han K 4/2-MI-CRT
Article No.: 09 38 006 3001
Image is for illustration purposes only. Please refer to product description.
Han K 4/2-MI-CRT
Article No.: 09 38 006 3001
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han-Com® |
Identification | Han® K 4/2 |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | 16 B |
Number of contacts | 6 |
Number of signal contacts | 2 |
Number of power contacts | 4 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Conductor cross-section | 6 ... 25 mm² Power |
---|---|
0.14 ... 4 mm² Signal | |
Rated current (signal) | 16 A |
Rated voltage (signal) | 400 V |
Rated impulse voltage (signal) | 6 kV |
Pollution degree (signal) | 3 |
Rated current (power) | 80 A |
Rated voltage (power) | 830 V |
Rated impulse voltage (power) | 8 kV |
Pollution degree (power) | 3 |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 68 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140346321 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next