Han GND module, male

Article No.: 09 14 001 3032


Configurable
ConfigurableInserts

Han GND module, male

Article No.: 09 14 001 3032

to see prices and availability.

0

Properties Overview

Inserts Crimp termination, Axial screw termination Male Polycarbonate (PC) Yellow Contacts: 1 Conductor cross-section: 10 ... 35 mmĀ²

Product Details


Category Inserts
Series HanĀ® GND
Termination method Crimp termination
Axial screw termination
Gender Male
Number of contacts 1
Details Please order contacts separately.
Conductor cross-section 10 ... 35 mmĀ²
Insulation resistance >1010 Ī©
Limiting temperature -40 ... +125 Ā°C
Mating cycles ā‰„ 500
Material (insert) Polycarbonate (PC)
Colour (insert) Yellow
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
Packaging size 2
Net weight 9.04 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140019331
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next