Han Ex Q5-QL Kit HBM/HSE-M20
Article No.: 10 36 005 0002
Image is for illustration purposes only. Please refer to product description.
Han Ex Q5-QL Kit HBM/HSE-M20
Article No.: 10 36 005 0002
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series | HanĀ® Q |
Series of hoods/housings | HanĀ® Ex |
Element | Complete set |
Termination method | Han-Quick LockĀ® termination |
---|---|
Size | 3 A |
Number of contacts | 5 |
PE contact | Yes |
Version | Angled entry |
Cable entry | 1x M20 |
Locking type | Single locking lever |
Field of application | Connectors for explosion hazardous environments |
Rated current | ā 10 A |
---|---|
Rated voltage | 90 V |
Insulation resistance | >1010 Ī© |
Limiting temperature | -20 ... +40 Ā°C |
Mating cycles | ā„ 500 |
Degree of protection acc. to IEC 60529 | IP67 with seal screw 09 20 000 9918 |
Material (insert) | Polycarbonate (PC) |
---|---|
Material (hood/housing) | Zinc die-cast |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 5015 (sky blue) |
Material (seal) | NBR |
Material (locking) | Stainless steel |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
IEC 60079-0 | |
EN 60079-11 |
Packaging size | 1 |
---|---|
Net weight | 154.54 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140189553 |
ETIM | EC002636 |
eCl@ss | 27440113 Rectangular connectors (set) |
Previous
Next