Han EE 46 Pos. Male Crimp Term. (47-92)

Article No.: 09 32 046 3011


Inserts

Han EE 46 Pos. Male Crimp Term. (47-92)

Article No.: 09 32 046 3011

to see prices and availability.

0
0

Properties Overview

Inserts Crimp termination Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Size: 48 B Contacts: 92 Conductor cross-section: 0.14 ... 4 mm²

Product Details


Category Inserts
Series Han® EE
Specification Continuing marking
Termination method Crimp termination
Gender Male
Size 48 B
Number of contacts 92
PE contact Yes
Contact identification 47 ... 92
Details Please order crimp contacts separately.
You need two inserts for a complete assembly!
Conductor cross-section 0.14 ... 4 mm²
Conductor cross-section [AWG] AWG 26 ... AWG 12
Rated current ‌ 16 A
Rated voltage 500 V
Rated impulse voltage 6 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Rated voltage acc. to CSA 600 V
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
UL 2237 PVVA2.E318390
CSA-C22.2 No. 182.3 PVVA8.E318390
Approvals DNV GL
Packaging size 1
Net weight 76.5 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140049345
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next