Han E AV 16 Pos. M Insert Term. Block Ri
Article No.: 09 33 016 4636
Image is for illustration purposes only. Please refer to product description.
Han E AV 16 Pos. M Insert Term. Block Ri
Article No.: 09 33 016 4636
to see prices and availability.
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han E® AV |
Element | Terminal block connector |
Specification | Right hand version |
Single contour (SK) |
Termination method | Screw termination |
---|---|
Gender | Male |
Size | 16 B |
Number of contacts | 16 |
PE contact | Yes |
Previous
Next