Han Brid-bu-c Cu-Bus-Modul (G)
Article No.: 09 12 002 3101
Image is for illustration purposes only. Please refer to product description.
Han Brid-bu-c Cu-Bus-Modul (G)
Article No.: 09 12 002 3101
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han-Brid® |
Identification | Han-Brid® Cu |
Specification | Hybrid field bus connector |
Gender | Female |
---|---|
Size | 3 A |
Number of contacts | 2 |
further contacts | + 4 electrical contacts 10 A + option for PE |
Details | Device side |
Upper part, unloaded |
Rated current | 10 A |
---|---|
Rated voltage | 50 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 61984 |
---|---|
UL / CSA | |
Approvals | DNV GL |
Packaging size | 10 |
---|---|
Net weight | 3.76 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140016712 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next