Han Brid-Sti-C Cu Bus-Sti-C BigPack 100

Article No.: 09 12 006 3001 XL


Inserts

Han Brid-Sti-C Cu Bus-Sti-C BigPack 100

Article No.: 09 12 006 3001 XL

to see prices and availability.

0

Properties Overview

Inserts Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌10 A Size: 3 A + 4 electrical contacts 10 A + option for PE

Product Details


Category Inserts
Series Han-Brid®
Identification Han-Brid® Cu
Specification Hybrid field bus connector
Gender Male
Size 3 A
further contacts + 4 electrical contacts 10 A + option for PE
Details Cable side
Rated current ‌ 10 A
Rated voltage 50 V
Rated impulse voltage 0.8 kV
Pollution degree 3
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 100
Net weight 9 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140186637
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next