Han Brid-Firewire-F Wanddurchführung

Article No.: 09 12 001 2774


Inserts

Han Brid-Firewire-F Wanddurchführung

Article No.: 09 12 001 2774

to see prices and availability.

0

Properties Overview

Inserts Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌1 A Size: 3 A Contacts: 2 + FireWire

Product Details


Category Inserts
Series Han-Brid®
Identification Han-Brid® FireWire
Gender Male
Size 3 A
Number of contacts 2
further contacts + FireWire
Details Device side
Rated current ‌ 1 A
Rated voltage 50 V
Rated impulse voltage 0.8 kV
Pollution degree 3
Insulation resistance >1010 Ω
Contact resistance ≥ 4 mΩ
Limiting temperature -40 ... +85 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Packaging size 10
Net weight 14.88 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140016484
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next