Han® Board PCB 3+PE lever 7, 62 Crimp
Article No.: 09 93 003 0301
Image is for illustration purposes only. Please refer to product description.
Han® Board PCB 3+PE lever 7, 62 Crimp
Article No.: 09 93 003 0301
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® Board |
Element | Inserts |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 3 |
PE contact | Yes |
Locking type | Snap-in latches |
Details | Please order crimp contacts separately. |
Please order coding pins separately. | |
Details | This contact insert is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user. |
Contact inserts must not be coupled or decoupled under electrical load. | |
Contact inserts must not be powered-up in the un-mated condition. |
Conductor cross-section | 1.5 ... 4 mm² |
---|---|
Rated current | 32 A |
Rated current | The current-carrying capacity depends significantly on the printed circuit board used, the conductor cross-section used and the specific installation situation. |
Rated voltage conductor-earth | 480 V |
Rated voltage conductor-conductor | 830 V |
Rated impulse voltage | 6 kV |
Pollution degree | 2 |
Limiting temperature | -25 ... +125 °C |
-5 ... +65 °C While mating or unmating | |
Mating cycles | ≥ 75 |
Degree of protection acc. to IEC 60529 | IP20 |
PCB thickness | 2.2 mm ±10 % |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | 60b1a572-bb3f-476f-9307-b7d1688bd90c |
California Proposition 65 substances | Not contained |
Packaging size | 28 |
---|---|
Net weight | 10.627 g |
Country of origin | Romania |
European customs tariff number | 85340090 |
GTIN | 5713140186705 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next