Han® Board PCB 3+PE 7,62 PCB angled

Article No.: 09 93 003 0300


New
NewInserts

Han® Board PCB 3+PE 7,62 PCB angled

Article No.: 09 93 003 0300

to see prices and availability.

0

Properties Overview

Inserts Inserts Wave soldering termination Male Thermoplastic resin (PBT) Black Rated current: ‌32 A Contacts: 3 Copper alloy Silver plated

Product Details


Category Inserts
Series Han® Board
Element Inserts
Description of the contact Angled
Termination method Wave soldering termination
Gender Male
Number of contacts 3
PE contact Yes
Details Please order coding pins separately.
Details This contact insert is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user.
Contact inserts must not be coupled or decoupled under electrical load.
Contact inserts must not be powered-up in the un-mated condition.
Contact spacing (mating side) 7.62 mm
Rated current ‌ 32 A
Rated current The current-carrying capacity depends significantly on the printed circuit board used, the conductor cross-section used and the specific installation situation.
Rated voltage conductor-earth 480 V
Rated voltage conductor-conductor 830 V
Rated impulse voltage 6 kV
Pollution degree 2
Limiting temperature -25 ... +125 °C
-5 ... +65 °C While mating or unmating
Mating cycles ≥ 75
Degree of protection acc. to IEC 60529 IP20
PCB thickness ‌2.2 mm ±10 %
Material (insert) Thermoplastic resin (PBT)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 80
Net weight 10.28 g
Country of origin Romania
European customs tariff number 85340090
GTIN 5713140186712
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next