Han B Side Entry LC M20 Exi_for DL
Article No.: 19 36 010 1520
Image is for illustration purposes only. Please refer to product description.
Han B Side Entry LC M20 Exi_for DL
Article No.: 19 36 010 1520
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® Ex |
Type of hood/housing | Hood |
Size | 10 B |
---|---|
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x M20 |
Locking type | Double locking lever |
Field of application | Connectors for explosion hazardous environments |
Details | ATTENTION! Only to be used with HanĀ® Ex inserts! |
Previous
Next