Han 75DDD M-c
Article No.: 09 16 075 2001
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® DDD |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | 10 B |
Number of contacts | 75 |
PE contact | Yes |
Details | PE connection with a Han D® crimp contact |
Please order crimp contacts separately. |
Previous
Next