Han 6Ex UL-F-c
Article No.: 09 36 506 2702
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® Ex |
Termination method | Crimp termination |
---|---|
Gender | Female |
Size | 6 B |
Number of contacts | 6 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
for US purposes only | |
Details | ATTENTION! Only to be used with Han® Ex hoods and housings! |
Previous
Next